Menu Search

UNJUNJS [delete] Compatible Thread Sizes 1-37/64-14 Threaded Height 10.9 mm | 0.430 in

Black HDPE Threaded Protection Cap protects 1-37/64-14 threaded fittings against dirt, dents and moisture. The easy to grip head design allows for efficient application and removal.
Item code:

DC21SA

6000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 149 $9.1568
150 - 299 $4.5783
300 - 1499 $1.8244
1500 - 14999 $0.8141
15000 - 29999 $0.7745
30000 - 44999 $0.7332
45000 - 59999 $0.6919
60000 + $0.651
Standard pack: 1500

Order any quantity

Total price:

$9.16

1 x $9.1568

Add sample +

Specifications

Imperial
Metric
SKU attributes
Threaded Height .430 in
Colour Black
Compatible Thread Sizes (All) 1-37/64-14
Compatible Thread Standard (All) UNJ/UNJS
Fitting Style Threaded
Full Material High Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us