Quantity | Unit price |
---|---|
1000 - 9999 | $0.5444 |
10000 - 24999 | $0.4901 |
25000 + | $0.441 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 39.7 mm |
---|---|
Overall Length | 1.563 in |
Colour | Natural |
Full Material | Glass Filled Polyester |
Material | Polyester |
Style | 2 |
Type | TO-3 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue