Quantity | Unit price |
---|
Fitting Style | Push Fit |
---|---|
Colour | Tan |
Material | Crepe Paper |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue