Quantity | Unit price |
---|
Compatible Tube Size | 30.2 mm |
---|---|
Compatible Tube Size | 1.190 in |
Inside Diameter Range | 26.9 - 27.4 mm |
Inside Diameter Range | 1.060 - 1.078 in |
Maximum Inside Diameter | 27.4 mm |
Maximum Inside Diameter | 1.078 in |
Maximum Operating Temperature | 176.7 °C |
Maximum Operating Temperature | 350 °F |
Maximum Outside Diameter | 30.2 mm |
Maximum Outside Diameter | 1.190 in |
Minimum Inside Diameter | 26.9 mm |
Minimum Inside Diameter | 1.060 in |
Minimum Outside Diameter | 26.9 mm |
Minimum Outside Diameter | 1.060 in |
Operating Temperature Range | 176.7 °C |
Operating Temperature Range | 350 °F |
Outside Diameter Range | 26.9 - 30.2 mm |
Outside Diameter Range | 1.060 - 1.190 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Colour | Black |
Compatible Plug Thread Sizes (All) | UNF 1-3/16,M33 |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue