Quantity | Unit price |
---|---|
10 - 149 | $6.7025 |
150 - 599 | $1.2189 |
600 + | $1.1579 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 126.6 - 128.8 mm |
Outside Diameter Range | 4.986 - 5.071 in |
Inside Diameter Range | 123.3 - 126.4 mm |
Inside Diameter Range | 4.854 - 4.976 in |
Flange Diameter | 131.76 mm |
Flange Diameter | 5.187 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue