Quantity | Unit price |
---|---|
10 - 149 | $5.2679 |
150 - 599 | $0.9579 |
600 + | $0.9101 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 102.9 - 110 mm |
Outside Diameter Range | 4.050 - 4.331 in |
Inside Diameter Range | 100.8 - 107.4 mm |
Inside Diameter Range | 3.970 - 4.228 in |
Flange Diameter | 117.48 mm |
Flange Diameter | 4.625 in |
Overall Height | 31.8 mm |
Overall Height | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue