Quantity | Unit price |
---|---|
100 - 499 | $0.5799 |
500 - 1999 | $0.2322 |
2000 - 7999 | $0.1056 |
8000 + | $0.1005 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 27.8 - 30.9 mm |
Outside Diameter Range | 1.094 - 1.215 in |
Inside Diameter Range | 26.2 - 29.2 mm |
Inside Diameter Range | 1.031 - 1.150 in |
Flange Diameter | 34.93 mm |
Flange Diameter | 1.375 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue