Quantity | Unit price |
---|---|
10 - 99 | $10.215 |
100 - 399 | $1.8573 |
400 + | $1.7646 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 146.8 - 152.6 mm |
Outside Diameter Range | 5.779 - 6.008 in |
Inside Diameter Range | 142.8 - 148.6 mm |
Inside Diameter Range | 5.622 - 5.850 in |
Flange Diameter | 159.50 mm |
Flange Diameter | 6.28 in |
Overall Height | 35 mm |
Overall Height | 1.378 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue