Quantity | Unit price |
---|---|
10 - 99 | $8.7206 |
100 - 399 | $1.5858 |
400 + | $1.5065 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 138.9 - 142.7 mm |
Outside Diameter Range | 5.470 - 5.620 in |
Inside Diameter Range | 136.9 - 140.7 mm |
Inside Diameter Range | 5.390 - 5.539 in |
Flange Diameter | 155.7 mm |
Flange Diameter | 6.13 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue