Quantity | Unit price |
---|---|
50 - 199 | $6.1901 |
200 - 799 | $1.1255 |
800 + | $1.0695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 110.9 - 117 mm |
Outside Diameter Range | 4.365 - 4.605 in |
Inside Diameter Range | 108.9 - 114.3 mm |
Inside Diameter Range | 4.289 - 4.500 in |
Flange Diameter | 127.00 mm |
Flange Diameter | 5 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue