Quantity | Unit price |
---|---|
50 - 249 | $4.8995 |
250 - 999 | $0.8907 |
1000 + | $0.8465 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 102.4 - 106.4 mm |
Outside Diameter Range | 4.030 - 4.190 in |
Inside Diameter Range | 100.3 - 104.3 mm |
Inside Diameter Range | 3.950 - 4.106 in |
Flange Diameter | 114.30 mm |
Flange Diameter | 4.5 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue