Quantity | Unit price |
---|---|
100 - 499 | $3.3309 |
500 - 1999 | $0.6056 |
2000 + | $0.5756 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 84.3 - 87.6 mm |
Outside Diameter Range | 3.319 - 3.450 in |
Inside Diameter Range | 82.3 - 85.6 mm |
Inside Diameter Range | 3.239 - 3.370 in |
Flange Diameter | 92.08 mm |
Flange Diameter | 3.625 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue