Quantity | Unit price |
---|---|
50 - 399 | $3.152 |
400 - 1599 | $0.5733 |
1600 + | $0.5445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 75.7 - 82.4 mm |
Outside Diameter Range | 2.980 - 3.245 in |
Inside Diameter Range | 73.7 - 80.3 mm |
Inside Diameter Range | 2.900 - 3.161 in |
Flange Diameter | 85.7 mm |
Flange Diameter | 3.374 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue