Quantity | Unit price |
---|---|
100 - 499 | $2.7423 |
500 - 1999 | $0.4988 |
2000 + | $0.474 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 69.1 - 76.2 mm |
Outside Diameter Range | 2.720 - 3.000 in |
Inside Diameter Range | 66.7 - 74.9 mm |
Inside Diameter Range | 2.626 - 2.949 in |
Flange Diameter | 79.38 mm |
Flange Diameter | 3.125 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue