Quantity | Unit price |
---|---|
100 - 699 | $2.2005 |
700 - 2799 | $0.4002 |
2800 + | $0.3801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 65 - 68.3 mm |
Outside Diameter Range | 2.560 - 2.690 in |
Inside Diameter Range | 63.5 - 66.6 mm |
Inside Diameter Range | 2.500 - 2.622 in |
Flange Diameter | 73.0 mm |
Flange Diameter | 2.874 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue