Quantity | Unit price |
---|---|
50 - 749 | $1.929 |
750 - 2999 | $0.3509 |
3000 + | $0.3335 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 58.7 - 67.3 mm |
Outside Diameter Range | 2.311 - 2.650 in |
Inside Diameter Range | 57 - 65.6 mm |
Inside Diameter Range | 2.245 - 2.583 in |
Flange Diameter | 69.85 mm |
Flange Diameter | 2.75 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue