Quantity | Unit price |
---|---|
100 - 699 | $1.9025 |
700 - 2799 | $0.3461 |
2800 + | $0.3288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 54.1 - 61.6 mm |
Outside Diameter Range | 2.128 - 2.425 in |
Inside Diameter Range | 51.9 - 60.2 mm |
Inside Diameter Range | 2.045 - 2.370 in |
Flange Diameter | 63.5 mm |
Flange Diameter | 2.5 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue