Quantity | Unit price |
---|---|
100 - 799 | $1.5827 |
800 - 3199 | $0.2879 |
3200 + | $0.2736 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 50.3 - 55.1 mm |
Outside Diameter Range | 1.980 - 2.168 in |
Inside Diameter Range | 48.6 - 53.5 mm |
Inside Diameter Range | 1.915 - 2.106 in |
Flange Diameter | 57.1 mm |
Flange Diameter | 2.248 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue