Quantity | Unit price |
---|---|
100 - 999 | $1.4144 |
1000 - 3999 | $0.2573 |
4000 + | $0.2445 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 46.9 - 51.3 mm |
Outside Diameter Range | 1.846 - 2.020 in |
Inside Diameter Range | 45.3 - 49.2 mm |
Inside Diameter Range | 1.785 - 1.937 in |
Flange Diameter | 53.9 mm |
Flange Diameter | 2.122 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue