Quantity | Unit price |
---|---|
100 - 499 | $0.5771 |
500 - 1999 | $0.231 |
2000 - 7999 | $0.105 |
8000 + | $0.0999 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 24 - 26.9 mm |
Outside Diameter Range | 0.945 - 1.059 in |
Inside Diameter Range | 21.9 - 24.9 mm |
Inside Diameter Range | 0.862 - 0.980 in |
Flange Diameter | 31.00 mm |
Flange Diameter | 1.22 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue