Quantity | Unit price |
---|---|
100 - 499 | $0.4313 |
500 - 3999 | $0.1727 |
4000 - 15999 | $0.0786 |
16000 + | $0.0746 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 17.5 - 19.9 mm |
Outside Diameter Range | 0.690 - 0.785 in |
Inside Diameter Range | 15.9 - 18.3 mm |
Inside Diameter Range | 0.625 - 0.720 in |
Flange Diameter | 23.81 mm |
Flange Diameter | 0.937 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue