Quantity | Unit price |
---|---|
200 - 999 | $0.3975 |
1000 - 4999 | $0.1592 |
5000 - 19999 | $0.0726 |
20000 + | $0.069 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 16.3 - 18.5 mm |
Outside Diameter Range | 0.641 - 0.728 in |
Inside Diameter Range | 14.6 - 16.8 mm |
Inside Diameter Range | 0.575 - 0.661 in |
Flange Diameter | 22.2 mm |
Flange Diameter | 0.874 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue