Quantity | Unit price |
---|---|
200 - 999 | $0.3089 |
1000 - 4999 | $0.1236 |
5000 - 19999 | $0.0564 |
20000 + | $0.0534 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 9.9 - 11.7 mm |
Outside Diameter Range | 0.390 - .460 in |
Inside Diameter Range | 8.3 - 10 mm |
Inside Diameter Range | 0.325 - 0.394 in |
Flange Diameter | 14.29 mm |
Flange Diameter | 0.563 in |
Overall Height | 10 mm |
Overall Height | 0.393 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue