Quantity | Unit price |
---|---|
200 - 999 | $0.2957 |
1000 - 4999 | $0.1184 |
5000 - 19999 | $0.0539 |
20000 + | $0.0513 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 8.4 - 10.1 mm |
Outside Diameter Range | 0.330 - .398 in |
Inside Diameter Range | 7 - 8.3 mm |
Inside Diameter Range | 0.275 - 0.327 in |
Flange Diameter | 9.53 mm |
Flange Diameter | 0.375 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue