Menu Search

Tapered Cap - Inside Diameter Range 29.2 - 30.6 mm | 1.150 - 1.203 in ; Outside Diameter Range 30.6 - 34.4 mm | 1.206 - 1.354 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP648A

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 149 $11.4671
150 - 299 $5.7222
300 - 1499 $2.2935
1500 - 14999 $1.0199
15000 - 29999 $0.9674
30000 + $0.9174
Standard pack: 1500

Order in multiple of 150

Total price:

$11.47

1 x $11.4671

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter Range 1.15 - 1.205 in
Outside Diameter Range 1.205 - 1.354 in
Flange Diameter 1.531 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us