Menu Search

Tapered Cap - Inside Diameter Range 13.7 - 16.8 mm | 0.538 - 0.662 in ; Outside Diameter Range 16.7 - 19.2 mm | 0.658 - 0.757 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 16.5 mm | 0.648 in overall height. Red made from LDPE.
Item code:

GP628A

14933 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 569 $2.4978
570 - 1139 $1.2468
1140 - 5699 $0.4971
5700 - 56999 $0.2219
57000 - 113999 $0.2108
114000 + $0.1994
Standard pack: 5700

Order in multiple of 570

Total price:

$2.50

1 x $2.4978

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter Range 0.539 - 0.661 in
Outside Diameter Range 0.657 - 0.756 in
Flange Diameter 0.921 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us