Menu Search

Tapered Cap - Inside Diameter Range 5.4 - 7.2 mm | 0.212 - 0.285 in ; Outside Diameter Range 8.1 - 9.9 mm | 0.320 - 0.389 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 11.1 mm | 0.438 in overall height. Red made from LDPE.
Item code:

GP610A

6800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $2.3388
500 - 999 $1.1672
1000 - 4999 $0.4679
5000 - 49999 $0.2076
50000 - 99999 $0.1974
100000 + $0.1869
Standard pack: 5000

Order in multiple of 500

Total price:

$2.34

1 x $2.3388

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter Range 0.213 - 0.283 in
Outside Diameter Range 0.319 - 0.39 in
Flange Diameter 0.563 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us