Quantity | Unit price |
---|---|
1 - 4 | $9.80 |
5 - 9 | $8.60 |
10 - 49 | $8.40 |
50 - 99 | $8.10 |
100 - 149 | $7.70 |
150 + | $7.30 |
Inside Diameter Range | 88.9 - 96.8 mm |
---|---|
Inside Diameter Range | 3.500 - 3.812 in |
Maximum Inside Diameter | 96.8 mm |
Maximum Inside Diameter | 3.812 in |
Minimum Inside Diameter | 88.9 mm |
Minimum Inside Diameter | 3.500 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Colour | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 84 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue