Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 50.8 mm |
---|---|
Base Diameter | 2.000 in |
Coupling Size | 25.4 mm |
Coupling Size | 1.000 in |
Overall Height | 62.5 mm |
Overall Height | 2.460 in |
Top Diameter | 39.8 mm |
Top Diameter | 1.565 in |
Colour | Black |
Full Material | Linear Low - Low Density Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue