Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rating (All) 600

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

6004A

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $7.5161
50 - 499 $3.3608
500 - 999 $3.2246
1000 - 1499 $3.1791
1500 - 1999 $3.0201
2000 + $2.8385
Standard pack: 50

Order any quantity

Total price:

$7.52

1 x $7.5161

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyethylene
Compatible Flange Type ASA;BS1592
Class Pressure Rating (All) 600
Compatible Nominal Pipe Sizes (All) ANSI 4
Bolt Circle Diameter 8.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us