Quantity | Unit price |
---|---|
1 - 23 | $2.40 |
24 - 51 | $1.70 |
52 - 99 | $1.30 |
100 - 599 | $0.90 |
600 + | $0.80 |
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1.000 in |
Base Height | 16.9 mm |
Base Height | 0.665 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Base Type | Rigid |
Colour | Black |
Full Material | Nylon;Low Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue