Quantity | Unit price |
---|---|
1 - 23 | $4.20 |
24 - 51 | $3.00 |
52 - 259 | $2.00 |
260 - 1039 | $1.40 |
1040 + | $1.20 |
Base Diameter | 42.9 mm |
---|---|
Base Diameter | 1.688 in |
Base Height | 17.5 mm |
Base Height | 0.690 in |
Thread Length | 38.1 mm |
Thread Length | 1.500 in |
Base Type | Rigid |
Colour | Black |
Full Material | Nylon;Low Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud w/ Screw Slot |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue