Quantity | Unit price |
---|---|
1 - 23 | $4.50 |
24 - 51 | $3.30 |
52 - 179 | $2.30 |
180 - 1079 | $1.80 |
1080 + | $1.50 |
Base Diameter | 44.5 mm |
---|---|
Base Diameter | 1.750 in |
Base Height | 13.5 mm |
Base Height | 0.531 in |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Base Type | Rigid |
Colour | Natural |
Full Material | Nylon;Low Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue