Quantity | Unit price |
---|---|
1 - 23 | $3.00 |
24 - 51 | $2.30 |
52 - 299 | $1.50 |
300 - 1199 | $1.00 |
1200 + | $0.80 |
Base Diameter | 22 mm |
---|---|
Base Diameter | 0.866 in |
Base Height | 6 mm |
Base Height | 0.236 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Base Type | Rigid |
Colour | Natural |
Full Material | Nylon;Low Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue