Quantity | Unit price |
---|---|
1 - 23 | $3.50 |
24 - 51 | $2.50 |
52 - 199 | $1.80 |
200 - 999 | $1.40 |
1000 + | $1.00 |
Base Diameter | 41.3 mm |
---|---|
Base Diameter | 1.625 in |
Base Height | 11.1 mm |
Base Height | 0.438 in |
Thread Length | 33.4 mm |
Thread Length | 1.313 in |
Base Type | Rigid |
Colour | Black |
Full Material | Low Density Polyethelyne; Low Carbon Steel |
Material | LDPE;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue