Quantity | Unit price |
---|---|
1 - 9 | $27.908 |
10 - 19 | $11.1813 |
20 - 99 | $4.9517 |
100 - 199 | $4.7144 |
200 - 299 | $4.4784 |
300 - 399 | $4.2428 |
400 + | $4.0071 |
Elastic Diameter | 165.1 mm |
---|---|
Elastic Diameter | 6.500 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Outside Diameter | 812.8 mm |
Outside Diameter | 32.000 in |
Colour | Clear |
Fitting Style | Stretch Fit |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue