Quantity | Unit price |
---|---|
1 - 249 | $2.2461 |
250 - 499 | $1.8731 |
500 - 1499 | $1.50 |
1500 - 2499 | $1.424 |
2500 - 4999 | $1.3502 |
5000 - 7499 | $1.2716 |
7500 + | $1.1979 |
Elastic Diameter | 63.5 mm |
---|---|
Elastic Diameter | 2.500 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Outside Diameter | 254 mm |
Outside Diameter | 10.000 in |
Colour | Clear |
Fitting Style | Stretch Fit |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue