Quantity | Unit price |
---|---|
1 - 499 | $1.1685 |
500 - 999 | $0.9747 |
1000 - 2999 | $0.7782 |
3000 - 4999 | $0.7389 |
5000 - 9999 | $0.7022 |
10000 + | $0.6629 |
Elastic Diameter | 25.4 mm |
---|---|
Elastic Diameter | 1.000 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Outside Diameter | 76.2 mm |
Outside Diameter | 3.000 in |
Colour | Blue |
Fitting Style | Stretch Fit |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue