Quantity | Unit price |
---|---|
1000 - 9999 | $0.3018 |
10000 - 24999 | $0.2189 |
25000 + | $0.2006 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 14.0 mm |
---|---|
Distance Between Fixing Holes | 0.551 in |
Hole Diameter | 3.2 mm |
Hole Diameter | 0.126 in |
Minimum Compatible Cable Diameter | 0.5 mm |
Minimum Compatible Cable Diameter | 0.02 in |
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Adjustability | Fixed |
Colour | Black |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue