Quantity | Unit price |
---|---|
500 - 9999 | $0.3294 |
10000 - 24999 | $0.3162 |
25000 + | $0.3027 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 19.1 mm |
---|---|
Compatible Hole Diameter | 0.752 in |
Head Width | 21.1 mm |
Head Width | 0.831 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Cable Type | SJTO;SJT;S;STO |
Colour | Black |
Compatible Cable Shape | Round |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue