Quantity | Unit price |
---|---|
1000 - 9999 | $0.0896 |
10000 - 24999 | $0.0807 |
25000 + | $0.0726 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.500 in |
Head Width | 14.7 mm |
Head Width | 0.578 in |
Maximum Panel Thickness | 4 mm |
Maximum Panel Thickness | 0.156 in |
Cable Type | SPT-1; SPT-2; HPN |
Colour | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue