Quantity | Unit price |
---|---|
1000 - 9999 | $0.0723 |
10000 - 24999 | $0.0651 |
25000 + | $0.0585 |
Compatible Hole Diameter | 11.1 mm |
---|---|
Compatible Hole Diameter | 0.437 in |
Head Width | 12.3 mm |
Head Width | 0.484 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.062 in |
Cable Type | SP-1;SPT-1 |
Colour | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue