Quantity | Unit price |
---|---|
1000 - 9999 | $0.4958 |
10000 - 24999 | $0.4506 |
25000 + | $0.4133 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 13.7 mm |
---|---|
Compatible Cable Diameter Range | 0.539 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Compatible Panel Thickness Range | 0.8 - 2.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.079 in |
Inside Height | 13.7 mm |
Inside Height | 0.539 in |
Inside Width | 13.7 mm |
Inside Width | 0.539 in |
Maximum Compatible Cable Diameter | 13.7 mm |
Maximum Compatible Cable Diameter | 0.539 in |
Maximum Compatible Panel Thickness | 2.0 mm |
Maximum Compatible Panel Thickness | 0.079 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Spacer Length | 9.5 mm |
Spacer Length | 0.374 in |
Adjustability | Fixed |
Colour | Natural |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Clip On |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue