Quantity | Unit price |
---|---|
1000 - 39999 | $0.1155 |
40000 - 79999 | $0.1097 |
80000 - 119999 | $0.1064 |
120000 - 159999 | $0.1031 |
160000 - 199999 | $0.1001 |
200000 + | $0.0951 |
Cable Bundle Diameter Range | 116.1 mm |
---|---|
Cable Bundle Diameter Range | 4.570 in |
Maximum Cable Bundle Diameter | 116.1 mm |
Maximum Cable Bundle Diameter | 4.570 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 400.1 mm |
Overall Length | 15.750 in |
Overall Width | 2.5 mm |
Overall Width | 0.100 in |
Certification | UL |
Coating | Uncoated |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue