Quantity | Unit price |
---|---|
100 - 11199 | $0.1485 |
11200 - 22399 | $0.1407 |
22400 - 33599 | $0.1335 |
33600 - 44799 | $0.1262 |
44800 - 55999 | $0.1188 |
56000 + | $0.1115 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 81 mm |
---|---|
Cable Bundle Diameter Range | 3.190 in |
Maximum Cable Bundle Diameter | 81 mm |
Maximum Cable Bundle Diameter | 3.190 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 279.9 mm |
Overall Length | 11.020 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Certification | UL |
Coating | Uncoated |
Colour | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue