Quantity | Unit price |
---|---|
100 - 27999 | $0.0638 |
28000 - 55999 | $0.0605 |
56000 - 83999 | $0.0575 |
84000 - 111999 | $0.0543 |
112000 - 139999 | $0.0512 |
140000 + | $0.0479 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 39.9 mm |
---|---|
Cable Bundle Diameter Range | 1.570 in |
Maximum Cable Bundle Diameter | 39.9 mm |
Maximum Cable Bundle Diameter | 1.570 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 202.9 mm |
Overall Length | 7.990 in |
Overall Width | 3.3 mm |
Overall Width | 0.130 in |
Certification | UL |
Coating | Uncoated |
Colour | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue