Menu Search

Standard Cable Tie - 43.9 mm | 1.730 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 165.1 mm | 6.500 in

This Non-Releasable Cable Tie is made of Black Nylon 6/6. It's 165.1 mm | 6.500 in long and 2.5 mm | 0.100 in wide
Item code:

CT006B

478500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 39999 $0.0566
40000 - 79999 $0.0536
80000 - 119999 $0.0507
120000 - 159999 $0.0479
160000 - 199999 $0.0425
200000 + $0.0366
Standard pack: 100

Order in multiple of 100

Total price:

$5.66

100 x $0.0566

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cable Bundle Diameter Range 1.730 in
Maximum Cable Bundle Diameter 1.730 in
Minimum Loop Tensile Strength 18 lbs
Overall Length 6.500 in
Overall Width 0.100 in
Certification UL
Coating Uncoated
Colour Black
Full Material Nylon 6/6
Head Type
Hole Type No Screw Hole
Material Nylon
Material Flammability Standard UL94 V-2
Tooth Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us