Quantity | Unit price |
---|---|
1 - 16 | $18.7046 |
17 - 34 | $12.0261 |
35 - 69 | $8.0322 |
70 - 279 | $5.3475 |
280 - 419 | $5.0813 |
420 - 629 | $4.815 |
630 - 839 | $4.5488 |
840 + | $4.254 |
Compatible Tube Size | 101.6 mm |
---|---|
Compatible Tube Size | 4.000 in |
Compatible Tube Gauge | 7-11 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue