Quantity | Unit price |
---|---|
1 - 24 | $7.5843 |
25 - 49 | $4.8821 |
50 - 99 | $3.2471 |
100 - 199 | $2.7021 |
200 - 599 | $2.1641 |
600 - 1199 | $2.0574 |
1200 - 1799 | $1.9484 |
1800 - 2399 | $1.8404 |
2400 + | $1.74 |
Compatible Tube Size | 76.2 mm |
---|---|
Compatible Tube Size | 3.000 in |
Compatible Tube Gauge | 8-14 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue