Quantity | Unit price |
---|---|
1 - 49 | $12.4889 |
50 - 124 | $6.2219 |
125 - 249 | $2.4978 |
250 - 499 | $1.6623 |
500 - 1499 | $1.1081 |
1500 - 2999 | $1.0538 |
3000 - 4499 | $0.9969 |
4500 - 5999 | $0.9438 |
6000 + | $0.891 |
Compatible Tube Size | 50.8 mm |
---|---|
Compatible Tube Size | 2.000 in |
Compatible Tube Gauge | 11-19 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | White |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue